Shopping Cart

0 item(s) - $0.00

Currency

2x140mm Fan Radiator Shroud, Black

RoHS Certified
SKU: SHR-0820
Availability: In Stock

Orders for UPS placed in the next 4 hours, 46 minutes ship today.
Price:
1 at $35.99
5 at $35.03
10 at $34.07
25+ at $33.11
Qty:   Add to Cart


   - OR -   

Koolance radiator and fan shroud, designed for 2 x 140mm fans. High quality, brushed and anodized aluminum with polymer side rails. Mounting bushings and bolts are included. 20mm fan hole spacing. Dimensions: 13.7" x 7.95" x 1.18" (34.8cm x 20.2cm x 3cm).

General
Weight 0.80 lb (0.36 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - shr-0820_d0.gif
Tags: Shroud, 140mm, 2-Fan,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.