Currency

4-Fan Wiring Harness, 3-Pin

RoHS Certified
SKU: CBL-NX006P
Availability: In Stock

Orders for FedEx placed in the next 21 hours, 18 minutes ship on our next business day.
Price:
1 at $5.49
5 at $5.24
10 at $4.99
25+ at $4.74
Qty:   Add to Cart


   - OR -   

Four 3-Pin female fan connections combine into a single 3-pin male connection. For combining or extending radiator fans. One of the connections features a tachometer wire that is extended to the male connection. Approximately 24" (31cm) long.

General
Weight 0.08 lb (0.04 kg)
Tags: Cable,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.