Categories

 

Cooling Systems

Cooling Systems

Archived products are discontinued and no longer available from Koolance. Cooling systems include: self contained external systems, rack mounted products, drop-in units, and cases.

Display:
Show:
Sort By:
ICM-PC30A, DIY Liquid Cooling Kit for AMD, 30mm Radiator
[Archived]
Koolance's DIY kit offers enthusiast-level thermal performance with an all-in-one form factor. ICM-PC30A includes the top-rated Koolance CPU-380A (AMD) water block, copper 30-FPI radiator and fan, PMP-300 pump, reservoir, and all necessary fitting ...
ICM-PC30I, DIY Liquid Cooling Kit for Intel, 30mm Radiator
[Archived]
Koolance's DIY kit offers enthusiast-level thermal performance with an all-in-one form factor. ICM-PC30A includes the top-rated Koolance CPU-380I (Intel) water block, copper 30-FPI radiator and fan, PMP-300 pump, reservoir, and all necessary fitti ...
ICM-PC54A, DIY Liquid Cooling Kit for AMD, 54mm Radiator
[Archived]
Koolance's DIY kit offers enthusiast-level thermal performance with an all-in-one form factor. ICM-PC54A includes the top-rated Koolance CPU-380A (AMD) water block, extra thick copper 30-FPI radiator with dual fans, PMP-300 pump, reservoir, and al ...
ICM-PC54I, DIY Liquid Cooling Kit for Intel, 54mm Radiator
[Archived]
Koolance's DIY kit offers enthusiast-level thermal performance with an all-in-one form factor. ICM-PC54I includes the top-rated Koolance CPU-380I (Intel) water block, extra thick copper 30-FPI radiator with dual fans, PMP-300 pump, reservoir, and ...
ERM-2K3UCU Liquid Cooling System, Copper Rev1.1
[Archived][Replaced By ERM-3K3UC]
The ERM-2K3U continues Koolance's "ERM" series of dedicated liquid cooling systems for special thermal applications. It can provide up to approximately 2000W of potential heat dissipation. A prominent white LED-lit reservoir displays the coolant l ...
ERM-2K3U Liquid Cooling System, Aluminum Rev1.1
[Archived][Replaced By ERM-3K3UA]
The ERM-2K3U continues Koolance's "ERM" series of dedicated liquid cooling systems for special thermal applications. It can provide up to approximately 2000W of potential heat dissipation. A prominent white LED-lit reservoir displays the coolant l ...
EXT-400BK-V3 (Exos-LT V3) Liquid Cooling System, Black
[Archived][Replaced By EXT-440CU]
The Exos-LT (Lite) is a special limited-edition version of the Koolance Exos. "V3" has a more powerful pump (PMP-300), G 1/4 BSPP (parallel) thread fitting sockets, and newly updated electronics. At just under 5 pounds (2.2kg), the Exos-LT is ...
INX-720BK-V2 Liquid Cooling System, Black V2 [10mm, 3/8in ID]
[Archived]
The INX-720 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump with speed control. The INX-720 includes the mounting hardware required for installation. NOTE: When tra ...
INX-720SL-V2 Liquid Cooling System, Silver V2 [10mm, 3/8in ID]
[Archived]
The INX-720 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump with speed control. The INX-720 includes the mounting hardware required for installation. NOTE: When tra ...
EXT-400SL-V2 (Exos-LT V2) Liquid Cooling System, Silver [06mm, 1/4in ID]
[Archived][Replaced By EXT-440CU]
The Exos-LT (Lite) is a special limited-edition version of the Koolance Exos. At just over 4 pounds (1.9kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. Like all Exos systems, it will connect with any PC ...
EXT-400BK-V2 (Exos-LT V2) Liquid Cooling System, Black [06mm, 1/4in ID]
[Archived][Replaced By EXT-440CU]
The Exos-LT (Lite) is a special limited-edition version of the Koolance Exos. At just over 4 pounds (1.9kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. Like all Exos systems, it will connect with any PC ...
EX2-750BK-V2 (Exos-2 V2) Liquid Cooling System, Black
[Archived][Replaced By EX2-755]
The Exos-2 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump, pump speed control, and rear G 1/4in fitting sockets. The Exos-2 is available in black or silver aluminu ...
EX2-750SL-V2 (Exos-2 V2) Liquid Cooling System, Silver
[Archived][Replaced By EX2-755]
The Exos-2 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump, pump speed control, and rear G 1/4in fitting sockets. The Exos-2 is available in black or silver aluminu ...
INX-2U Rack Liquid Cooling System [6mm, 1/4in]
[Archived]
Conveniently add liquid cooling to an existing rack server chassis. The INX-2U uses a PMP-400 pump and four-fan radiator with an approximate heat dissipation potential of 340W. Among the three included temperature sensors is a pre-installed SEN-A ...
ERM-2K3U Liquid Cooling System, Rev1.0
[Archived][Replaced By ERM-3K3UA]
The ERM-2K3U continues Koolance's "ERM" series of dedicated liquid cooling systems for special thermal applications. It can provide up to approximately 2000W of potential heat dissipation, and is housed in a lightweight aluminum enclosure. A promi ...