Categories

 

Other Products

Other Products

Archived products are discontinued and no longer available from Koolance. "Other Products" can include: radiators, electronic controllers, pump and reservoir combinations, and other liquid cooling components.

Display:
Show:
Sort By:
TMS-100K Software Interface Card
[Archived][Replaced By TMS-205]
(Please check the Koolance website for the most recent version of TMS software.) Koolance's Thermal Management Software (TMS) enables complete user control of Koolance liquid cooling systems via a Windows Vista 32/64-bit or XP 32/64-bit graph ...
EHX-1050BK External 1kW Radiator and Fans/Enclosure, Black
[Archived]
ATX computer case not included. Missing out on 1000W of liquid cooling because you would like to keep your case? The Koolance EHX-1050 is a triple 120mm externally mounted radiator, intended for use with the Koolance 5.25" bay RP-1000 r ...
EHX-1050SL External 1kW Radiator and Fans/Enclosure, Silver
[Archived]
ATX computer case not included. Missing out on 1000W of liquid cooling because you would like to keep your case? The Koolance EHX-1050 is a triple 120mm externally mounted radiator, intended for use with the Koolance 5.25" bay RP-1000 r ...
Reservoir and Pump, TNK-400
[Archived]
The Koolance TNK-400 is a standalone reservoir and pump for DIY systems. It includes the Koolance PMP-400 pump. The reservoir is designed to filter air from the coolant automatically, and has double fill plugs to enable vertical or horizontal ...
Reservoir and Pump, RP-1000BK, Black
[Archived][Replaced By RP-1250]
The RP-1000 is a combined reservoir and pump unit which fits into a single 5.25" (CD) bay. Featuring the powerful Koolance PMP-400 pump, it also includes temperature monitoring, a front LED display, reservoir, pump and fan speed control, and ...
Reservoir and Pump, RP-1000SL, Silver
[Archived][Replaced By RP-1250]
The RP-1000 is a combined reservoir and pump unit which fits into a single 5.25" (CD) bay. Featuring the powerful Koolance PMP-400 pump, it also includes temperature monitoring, a front LED display, reservoir, pump and fan speed control, and ...
Radiator, 1x120mm HX-360, Aluminum
[Archived]
Instantly increase your system's performance with a second radiator. The HX-360 provides an approximate 400W of added heat dissipation when coupled with a 120mm fan and Koolance PC3-700 or PC4-1000 system (not included). Single pass "S"-type alumi ...
Koolance 230W Liquid-Cooled Power Supply
[Archived]
This power supply was included in Koolance's first system, the PC1-C. At 230W, it is believed to be the world's first commercial ATX liquid-cooled power supply. The additional plug shown was for powering the PC1-C's pump.