Categories

 
Currency

CHC-A05 Water Block (Motherboard Chipset) [06mm, 1/4in]

Part No. CHC-A05 This product is archived and displayed for information only. It is no longer available for purchase. Released: 14 November 2003
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

With a maximum heat rating of 30W, the CHC-A05 is well suited for motherboard northbridge and southbridge chipsets with narrow clearance (below video cards, etc.). It also includes a bracket compatible with Intel "hook mount" style motherboards.

This 1 x 1 inch (2.6 x 2.6 cm) cooler is made of solid copper with 24k gold plating.


General
Weight 0.15 lb (0.07 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.