Categories

 
Currency

Drain Valve for ID 13mm (1/2in)

Part No. VLV-13TSPL In-Stock Icon In Stock Fedex orders placed now will ship on March 29th.
$17.99
Volume Pricing
Qty 1 : $17.99/ea
10 : $17.32
25 : $17.10
50 : $16.66
100 : $16.21
250 : $16.10
500 : $15.99
1000+ : $15.88
RoHS CertifiedREACH Certified
ID: 13mm (1/2")
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size

Inline drain valve to expedite coolant evacuation without turning your unit upside-down. Nickel-plated brass.

To use, simply install the valve on a 13mm (1/2in) ID, 16mm (5/8in) OD line near the bottom of your setup. When you need to empty the system, place a 1-Liter container below the valve and unscrew it. Next, open the top Koolance reservoir refill plug on your cooling system.


General
Weight 0.23 lb (0.10 kg)
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Nickel-Plated Brass, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Tags: Valve,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.