Currency

Fan Grill, 120mm

RoHS Certified
SKU: GRL-AP002P
Availability: In Stock

Orders for FedEx placed in the next 8 hours, 33 minutes ship today.
Price:
1 at $2.49
10 at $2.43
25 at $2.36
50 at $2.30
100 at $2.28
250 at $2.24
500+ at $2.22
Qty:   Add to Cart


   - OR -   

Steel 120mm fan grill.

General
Weight 0.07 lb (0.03 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Tags: Fan Grill, 120mm,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.