Categories

 
Currency

Fitting Pair, Swiveling Elbow

[Replaced By NZL-LXG1]
Part No. NZL-LXG1P This product is archived and displayed for information only. It is no longer available for purchase. Released: 08 November 2007

Create a swiveling 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter could also be used. Or for maximum adjustment, consider placing two swiveling elbow fittings together. Nickle-plated brass body, nickel-plated steel plugs. Fittings not included.


General
Weight 0.15 lb (0.07 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - nzl-lxg1_d0.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.