Currency

Rotary Elbow Compression Fitting for OD 13mm (1/2in) Rigid Tubing *Black*, G 1/4 BSPP

RoHS Certified
SKU: FIT-L13RT-BK
Availability: In Stock

Orders for FedEx placed in the next 20 hours, 29 minutes ship on our next business day.
Price:
1 at $12.99
10 at $12.15
25 at $11.87
50 at $11.32
100 at $10.76
250 at $10.62
500 at $10.48
1000+ at $10.34
Qty:   Add to Cart


   - OR -   
OD: 13mm (1/2")
Intended Tubing Size

Single rotational angled fitting for 13mm (1/2in) OD rigid plastic tubing. Triple internal o-ring design for superior sealing. Accepts tube outer diameters of 12.3-13.1mm. G 1/4 BSPP (parallel) thread fitting.

General
Weight 0.09 lb (0.04 kg)
Materials Brass, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Tags: Rigid Tube,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.