Fixed Radiator Mounting Bracket
Part No. BKT-HX002
In Stock
FedEx orders placed in the next 5 hrs, 50 mins ship today.
8-piece nickel plated steel mounting bracket for adapting various sizes of heat exchangers to 120mm fan grills. Mounting screws and self-adhesive foam lining (for optional air blocking) are included.
Manual - manual_bkt-hx002_100.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected