Categories

 

GPU-210 Cold Plate, 35mm x 35mm (1.4in x 1.4in) (Refurb)


RoHS Certified
SKU: GPU-210-R
Availability: In Stock
Download Spec Sheet


Price:
1 at $59.99 $49.95
Qty:   Add to Cart


   - OR -   
Add BSPP Fittings?

NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.

The GPU-210 is a general-purpose block with a 0.5mm microfin internal structure. The cooling area footprint is 35mm x 35mm (1.4in x 1.41in). Materials include a copper cold plate, brass top, anti-corrosive nickel plating, and EPDM o-ring. Works with G 1/4 BSPP (parallel) thread fittings.

Redundant side and top inlet/outlet fitting sockets allow for more flexibility during installation. Two fitting socket plugs are included.

Four combination sets of brackets are included for various mounting situations, which adjust for diagonal mounting hole distances from approximately 54mm to 85mm (2.1in to 3.3in).

 

Cold Plates
Flow Resistance @ 5LPM (10-13mm ID) 0.042kgf/cm2 (0.6psi)
Thermal Resistance @ 5LPM (Approx.) 0.055°C/W
General
Weight 0.41 lb (0.19 kg)
Materials Nickel-Plated Copper, Nickel-Plated Brass, EPDM
Max Pressure @ 25°C 10kgf/cm2 (142.2psi)
Max Temperature 100°C (212°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
gpu-210_g1.gif

gpu-210_g2.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.