Categories

 

HDC1-A01 Water Block (Hard Drive) [06mm, 1/4in]


RoHS Certified
SKU: HDC1-A01
Released: 15 December 2000

This product is archived and displayed for information only. It is no longer available for purchase.

ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

(Regular clamp fittings.) Made of aluminum, the hard drive liquid cooler captures heat from the spindle motor and printed circuit boards of IDE, SCSI, and SATA drives. A unique thermal gap filler keeps a flush contact with the device. It can also cool dual hard drives with the Second Hard Drive Kit (when using Koolance PC2 systems).

General
Weight 1.00 lb (0.45 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.