HXM-ALX1450 Heat Exchanger Module for ALX Series
Part No. HXM-ALX1450
In Stock
FedEx orders placed in the next 6 hrs, 24 mins ship today.
$302.49
Volume Pricing |
---|
Qty 1 : $302.49/ea |
2 : $292.81 |
5 : $283.13 |
10 : $278.29 |
20+ : $273.45 |
HXM-ALX1450 is a dual fan heat exchanger for Koolance's ALX modular cooling systems. When combined with an RPM reservoir and pump module (sold separately), the heat dissipation is approximately 1450W. Front fitting threads are G 1/4 BSPP, and the rear are 1/4 NPT.
General | |
Weight | 2.50 lb (1.13 kg) |
Fitting Thread | G 1/4 BSPP (front), NPT 1/4 (back) |
Wetted Materials | Brass/Copper |
Cooling Systems | |
Cooling Capacity | 1450W (4948BTU/hr) @ 25°C liquid-ambient (when combined with RPM-ALX400) |
Radiators | |
Fan Capacity | 2 x 120mm |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Diagram - hxm-alx1450_d1.pdf
3D Model - hxm-alx1450.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected