Categories

 

Electronic Controllers

Electronic Controllers

Electronic fan and pump speed controllers. May also include flow meter reporting, temperature sensor monitoring, and USB connections for software interface.

Display:
Show:
Sort By:
CTR-SPD1224M 12V or 24V Pump/Fan Controller
The Koolance CTR-SPD1224M uses voltage control to throttle speeds for 12V DC pumps or fans. With a jumper setting, it will also step-up and throttle voltage for 24V DC devices. A 12V DC input is required. CAUTION: Do not operate components at ...
$49.99
CTR-CD1224 12V or 24V Pump & Fan Controller With Display
The CTR-CD1224 is a pump and fan speed controller and temperature monitoring unit in a 5.25in drive bay profile. The maximum pump output can be set for 12V or 24V. This unit incorporates a 2-line OLED display for user control and feedback. ...
$169.99