Shopping Cart

0 item(s) - $0.00

Currency

Motherboard

Motherboard

Full-coverage motherboard water blocks are custom engineered for specific mainboard models. Koolance universal blocks are designed to mount northbridge chipsets and voltage regulators (also referred to as: VRMs, VRegs, or MOSFETS) for many different boards.

Display: List / Grid
Show:
Sort By:
MB-ASM3E Water Block (ASUS Maximus III Extreme Motherboard)
The MB-ASM3E water block is designed exclusively for the ASUS Maximus III Extreme motherboard (not included). It liquid cools the northbridge chipset and other nearby components. Materials include copper with anti-corrosive nickel plating, acetal ...
$159.99 $96.95
MB-ASC3F Water Block (ASUS Crosshair III Formula Motherboard)
The MB-ASC3F water block is designed exclusively for the ASUS Crosshair III Formula motherboard. It liquid cools the northbridge chipset and other nearby components. Materials include copper with anti-corrosive nickel plating, acetal body, and an ...
$119.99 $49.95
MB-ASM3F Water Block (ASUS Maximus III Formula Motherboard)
The MB-ASM3F water block is designed exclusively for the ASUS Maximus III Formula motherboard. It liquid cools the northbridge chipset and nearby components. Materials include copper with anti-corrosive nickel plating, acetal body, and an acrylic ...
$72.99 $34.95
MVR-100 Water Block (Motherboard VReg)
The MVR-100 is a universal water block for motherboard MOSFET-based voltage regulator circuits. Koolance offers various swappable cold plates for the MVR-100 to fit a wide variety of motherboard brands and models. Materials include copper with ant ...
$27.99
MVR-40 Water Block (Motherboard VReg)
The MVR-40 is a universal water block for motherboard MOSFET-based voltage regulator circuits. Koolance offers various swappable cold plates for the MVR-40 to fit a wide variety of motherboard brands and models. Materials include copper with anti- ...
$24.99
CHC-122 Water Block (Motherboard Chipset)
The CHC-122 has improved heat transfer over the earlier CHC-120. It is designed to provide high efficiency liquid cooling for motherboard northbridge chipsets. Versatile mounting hardware allows the CHC-122 to cool almost all types of mainboards, ...
$42.99
CHC-125 Water Block (Motherboard Chipset)
The CHC-125 has improved heat transfer over the earlier CHC-120-V06. It is designed to provide high efficiency liquid cooling for motherboard northbridge or southbridge chipsets (including those below PCI-Express cards), or heat sources up to appr ...
$44.99
GPU-200 Water Block (Video/Motherboard Chipset)
The GPU-200 is a general-purpose video chipset block. It includes a highly adjustable bracket for various mounting hole distances (more info here). The cold plate is made of high density copper, the top is brass, and both are plated with anti-corr ...
$39.99