Categories

 
Currency

Fixed Length Straight

Fixed Length Straight

Straight couplings are used as gender changers or as fixed extensions or spacers. Swiveling versions can be freely rotated.

Display:
Show:
Sort By:
Fitting Coupling Adapter, Swiveling Female-Female, G 1/4 BSPP
ADT-SFF is a Female-Female G 1/4 BSPP (parallel) thread swiveling coupler.
$7.49
Fitting Coupling Adapter, Female-Female, Stainless Steel, G 1/4 BSPP
The Koolance Fitting Coupling Adapter provides a convenient coupler for converting between any two G 1/4 BSPP (parallel) thread fittings. Easily adapt any tubing diameter to another, for example, or a swiveling connection to a hose barb. NOTE ...
$3.99
Fitting Coupling Adapter, *Black* Male-Female, 20mm, G 1/4 BSPP
ADT-XMF-L-BK is a longer Male-Female G 1/4 BSPP (parallel) thread coupler. Among various applications, it could be used as a spacer for obtaining extra fitting clearance. The body height, not including the male threading, is 20mm (0.79").
$4.49
Fitting Coupling Adapter, *Black* Male-Male, G 1/4 BSPP
Male-Male G 1/4 BSPP (parallel) thread coupler. It is generally used as a gender changer for converting a female G 1/4 BSPP thread to male.
$3.49
Fitting Coupling Adapter, *Black* Female-Female, G 1/4 BSPP
The Koolance Fitting Coupling Adapter provides a convenient coupler for converting between any two G 1/4 BSPP (parallel) thread fittings. Easily adapt any tubing diameter to another, for example, or a swiveling connection to a hose barb. NOTE ...
$3.49
Fitting Coupling Adapter, *Black* Male-Female, G 1/4 BSPP
ADT-XMF-BK is a Male-Female G 1/4 BSPP (parallel) thread coupler. Among various applications, it could be used as a spacer for obtaining extra fitting clearance. The body height, not including the male threading, is 7mm (1/4in). NOTE: Koolanc ...
$3.49
Fitting Coupling Adapter, Male-Female, 20mm, G 1/4 BSPP
ADT-XMF-L is a longer Male-Female G 1/4 BSPP (parallel) thread coupler. Among various applications, it could be used as a spacer for obtaining extra fitting clearance. The body height, not including the male threading, is 20mm (0.79").
$4.49
Fitting Coupling Adapter, Swiveling Male-Male, G 1/4 BSPP
ADT-SMM is a Male-Male G 1/4 BSPP (parallel) thread swiveling coupler.
$4.49
Fitting Coupling Adapter, Swiveling Male-Female, G 1/4 BSPP
ADT-SMF is a Male-Female G 1/4 BSPP (parallel) thread swiveling coupler.
$4.49
Fitting Coupling Adapter, Male-Female, G 1/4 BSPP
ADT-XMF is a Male-Female G 1/4 BSPP (parallel) thread coupler. Among various applications, it could be used as a spacer for obtaining extra fitting clearance. The body height, not including the male threading, is 7mm (1/4in). NOTE: Koolance G ...
$3.49
Fitting Coupling Adapter, Male-Male, G 1/4 BSPP
ADT-XMM is a Male-Male G 1/4 BSPP (parallel) thread coupler. It is generally used as a gender changer for converting a female G 1/4 BSPP thread to male.
$3.49
Computer L-Bracket (Double Panel-Mount) G 1/4 BSPP Threads
Dual panel-mounted socket threads for "internal/external" fittings on a computer chassis L-bracket. The female G 1/4 BSPP threaded couplings can be removed from the L-bracket and used as panel-mountable unions. Nickel-plated brass. This product ma ...
$12.99
Fitting Coupling Adapter, Female-Female, G 1/4 BSPP
The Koolance Fitting Coupling Adapter provides a convenient coupler for converting between any two G 1/4 BSPP (parallel) thread fittings. Easily adapt any tubing diameter to another, for example, or a swiveling connection to a hose barb. NOTE ...
$3.49