Valves, Fill Ports
Drain valves and fill ports make emptying and filling your loop much easier. Place these in positions that are easy to access for greatest convenience.
Showing 1 to 6 of 6 (1 Pages)
Drain Valve, Brass
Part No. VLV-XUTX4B
Part No. VLV-XUTX4B
Inline drain valve to expedite coolant evacuation without turning your unit upside-down. This product is designed to be placed inline on any hose. Simply choose fittings for the desired hose diameter. Construction is nickle-plated brass.
To u ...
$12.99
Ball Valve
Part No. VLV-BL1X2
Part No. VLV-BL1X2
Manual ball valve for closing, opening, or partially restricting coolant flow. Nickel-plated brass, G 1/4 BSPP threading.
$31.99
Coolant Fill Port / Drain Valve
Part No. PRT-XGK
Part No. PRT-XGK
Coolant fill port for configurations without reservoirs (T-line air bleeding), or for separately locating the fill port from the reservoir. Can also be used as a drain valve if positioned low in the system. G 1/4 BSPP fitting threading, with bore ...
$6.49
Drain Valve for ID 13mm (1/2in)
Part No. VLV-13TSPL
Part No. VLV-13TSPL
Inline drain valve to expedite coolant evacuation without turning your unit upside-down. Nickel-plated brass.
To use, simply install the valve on a 13mm (1/2in) ID, 16mm (5/8in) OD line near the bottom of your setup. When you need to empty th ...
$17.99
Pressure Valve
Part No. VLV-VL002K
Part No. VLV-VL002K
The VLV-VL002K safety valve releases built-up air pressure in situations such as corrosion, thermal expansion, etc. (at approximately 0.3-0.4kg/cm2, 4.3-5.7psi). G 1/4 BSPP thread.
$6.99
Drain Valve for ID 10mm (3/8in)
Part No. VLV-10TSPL
Part No. VLV-10TSPL
Inline drain valve to expedite coolant evacuation without turning your unit upside-down. Nickel-plated brass.
To use, simply install the valve on a 10mm (3/8in), 13mm (1/2in) OD line near the bottom of your setup. When you need to empty the s ...
$15.99
Showing 1 to 6 of 6 (1 Pages)
Stay Connected