Categories

 

Valves, Fill Ports

Valves, Fill Ports

Drain valves and fill ports make emptying and filling your loop much easier. Place these in positions that are easy to access for greatest convenience.

Display: List / Grid
Show:
Sort By:
Drain Valve, Brass
Drain Valve, Brass
SKU: VLV-XUTX4B
Inline drain valve to expedite coolant evacuation without turning your unit upside-down. This product is designed to be placed inline on any hose. Simply choose fittings for the desired hose diameter. Construction is nickle-plated brass. To u ...
$10.99
Ball Valve
Ball Valve
SKU: VLV-BL1X2
Manual ball valve for closing, opening, or partially restricting coolant flow. Nickel-plated brass, G 1/4 BSPP threading.
$14.99
Coolant Fill Port / Drain Valve
Coolant fill port for configurations without reservoirs (T-line air bleeding), or for separately locating the fill port from the reservoir. Can also be used as a drain valve if positioned low in the system. G 1/4 BSPP fitting threading, with bore ...
$5.49
Drain Valve for ID 13mm (1/2in)
Inline drain valve to expedite coolant evacuation without turning your unit upside-down. Nickel-plated brass. To use, simply install the valve on a 13mm (1/2in) ID, 16mm (5/8in) OD line near the bottom of your setup. When you need to empty th ...
$14.99
Pressure Valve
Pressure Valve
SKU: VLV-VL002K
The VLV-VL002K safety valve releases built-up air pressure in situations such as corrosion, thermal expansion, etc. (at approximately 0.3-0.4kg/cm2, 4.3-5.7psi). G 1/4 BSPP thread.
$5.59
Drain Valve for ID 10mm (3/8in)
Inline drain valve to expedite coolant evacuation without turning your unit upside-down. Nickel-plated brass. To use, simply install the valve on a 10mm (3/8in), 13mm (1/2in) OD line near the bottom of your setup. When you need to empty the s ...
$12.99