Categories

 

Electronic Controllers

Electronic Controllers

Electronic fan and pump speed controllers. May also include flow meter reporting, temperature sensor monitoring, and USB connections for software interface.

Display: List / Grid
Show:
Sort By:
CTR-SPD1224M 12V or 24V Pump/Fan Controller
The Koolance CTR-SPD1224M uses voltage control to throttle speeds for 12V DC pumps or fans. With a jumper setting, it will also step-up and throttle voltage for 24V DC devices. A 12V DC input is required. CAUTION: Do not operate components at ...
$49.99
CTR-CD1224 12V or 24V Pump & Fan Controller With Display
The CTR-CD1224 is a pump and fan speed controller and temperature monitoring unit in a 5.25in drive bay profile. The maximum pump output can be set for 12V or 24V. This unit incorporates a 2-line OLED display for user control and feedback. ...
$169.99
CTR-SPD12X2 Dual 12V Pump Controller
CTR-SPD12X2 is a speed controller for two 12V pumps. It can step-up 12V computer voltage to 12.7V DC, which allows the Koolance PMP-400 pump to operate at maximum specification. The controller provides independent manual speed adjustment from 7.5- ...
$79.99 $64.95