Categories

 
Currency

INS-FM16 Coolant Flow Meter, Reed Switch

Part No. INS-FM16 In-Stock Icon In Stock Fedex orders placed now will ship on April 22nd.
$23.99
Volume Pricing
Qty 1 : $23.99/ea
10 : $23.28
25 : $22.57
50 : $21.86
100 : $21.65
250 : $21.30
500+ : $21.08
RoHS CertifiedREACH Certified

Koolance's inline flow meters provide electronic indication of real-time coolant flow rate. Internal LEDs can be illuminated with optional components described below. This model uses a reed switch to detect impeller rotation. G 1/4 BSPP fitting threads, and primary materials are nickel-plated brass and acrylic. Approximate read range is 0.5-15 LPM (7.8-238 GPH). Wire length is approximately 19" (48cm).


Flow Meters
Accuracy (Approx.) +/-5%
Flow Rate Range 0.5-15 LPM (7.8-238 GPH)
General
Weight 0.23 lb (0.10 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5 psi)
Max Temperature Tolerance 70°C (158°F)
Min Storage Temperature (*No Freezing) 0°C (32°F)
Wetted Materials Nickel-Plated Brass, Brass, PMMA Acrylic, Stainless Steel, POM Acetal, Plastic, SmCo5
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
ins-fm16_g1.gif

ins-fm16_g0.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.