Add...
PMP-450 Pump, ID 13mm (1/2in)
Availability: In Stock
Orders for UPS placed in the next 6 hours, 23 minutes ship today.
Price:
| 1 at $76.99 | |
2 at $75.05 | |
5 at $73.12 | |
10+ at $71.18 |
Fittings for Pump Base?
Add Fittings Base?
Add 24V Speed Controller?
Add 12V Speed Controller?
Add Fittings Base?
Add 24V Speed Controller?
Add 12V Speed Controller?
ID: 13mm (1/2")
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size
The Koolance PMP-450 is a reliable high-flow pump with built-in speed control knob. It handles external control throttling better than the PMP-450S.
- Maximum Flow Rate: 15L/min (4.0 gal/min) @ 12V, 17.5L/min (4.6 gal/min) @ 24V
- Maximum Head Pressure: 3.9m (12.8ft) @ 12-24V
- Motor: Brushless DC, electronically commutated, spherical motor
- Expected Lifetime: 50,000 hrs. MTBF (5.7 years)
- Power: 8-24 VDC, 3-35W, 0.30-1.50A
- Startup Voltage: 9 to 13.2 VDC
- Maximum System Pressure: 3.5 kgf/cm2 (50 PSI)
- Maximum Temperature: 60°C (140°F)
- Electrical Connector: 4-pin Molex power supply connection + 3-pin (single lead) tach
- Hose Connections: 13mm (1/2") ID hose barbs
- Wetted Materials: PPO, Carbon/Allumina Ceramic, EPDM or Viton, 316 SS
- Noise: Less than 40dBA
- Weight: 862g (1.9lbs)
| General | |
| Weight | 1.20 lb (0.54 kg) |
| Materials | |
| Wetted Materials | PPO, Carbon/Allumina Ceramic, EPDM or Viton, 316 SS |
| Pumps | |
| Expected Lifetime | 50,000 hrs. MTBF |
| Max Flow Rate | 15L/min (4.0GPM) @ 12V, 17.5L/min (4.6GPM) @ 24V |
| Max Power | 25W @ 12V, 35W @ 24V |
| Max Static Head | 3.9m (12.8ft) @ 12-24V |
| Max Temperature | 60°C (140°F) |
| Native Hose Connection | Barbs for ID 13mm (1/2in) |
| Speed Knob | yes |
| Tachometer | yes |
| Type | Magnetic Centrifugal |
| Voltage | 8-24 VDC |
Diagram - pmp-450_d0.gif
Diagram - pmp-450_d1.gif
Diagram - pmp-450_o0.gif
Diagram - pmp-450_o1.gif
Model - pmp-450,450s.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.