Add...
Fitting Single, Compression for 10mm x 16mm (3/8in x 5/8in)
Availability: In Stock
Orders for UPS placed in the next 12 hours, 56 minutes ship on our next business day.
Price:
| 1 at $6.49 | |
10 at $6.14 | |
25 at $5.99 | |
50 at $5.79 | |
100+ at $5.69 |
ID: 10mm (3/8")
OD: 16mm (5/8")
Wall: 3mm (1/8")
Intended Tubing Size
OD: 16mm (5/8")
Wall: 3mm (1/8")
Intended Tubing Size
Single 3/8" (10mm) ID, 5/8" (16mm) OD, G 1/4 BSPP threaded fitting. Nickel-plated brass with compression fitting and gasket.
| General | |
| Weight | 0.09 lb (0.04 kg) |
Diagram - nzl-v10-16kg_d0.gif
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.