Categories

 
Currency

Fan, 120x38mm, 116CFM

Part No. FAN-12038HBK Out Of Stock Expected May 13
Add Related Products Fan Grill
Fan Wiring Harness

Koolance high quality, dual ball-bearing fan.

  • Dimensions: 120x120x38mm
  • Type: Dual Ball-Bearing
  • Connector: 3-pin (3-wire with tachometer)
  • Rated Voltage: 12VDC
  • Current: 0.75A
  • Speed: 2600RPM (max)
  • Static Pressure: 6.3mm-H2O
  • Airflow: 116.1CFM (max)
  • Noise: 39.00dBA (max)
  • 50k hours MTBF

General
Weight 0.70 lb (0.32 kg)
Noise (dBA) 39.00
Fans
Airflow (CFM) 116.1
Current (A) 0.75
Size (mm) 120 x 120 x 38
Speed (RPM) 2600
Static Pressure (mm-H2O) 6.3
Tachometer yes
Type Dual Ball Bearing
Voltage 12 VDC
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
fan-12038hbk_g1.png

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.