Categories

 

HXP-193 Compact Plate Heat Exchanger, Rev.2

Part No. HXP-193 In-Stock Icon In Stock FedEx orders placed in the next 4 hrs, 52 mins ship today.
$79.99
Volume Pricing
10 : $78.19
25 : $76.39
50 : $74.59
100 : $74.05
250 : $73.15
500+ : $72.61
RoHS Certified

Plate heat exchangers provide highly efficient heat transfer between two liquids without allowing them to mix. They are ideal for managing coolant pressure differences, and for isolating sensitive equipment from potentially damaging liquids. Koolance plate heat exchangers are among the most compact and cost effective available.

The HXP-193 is made of copper-brazed stainless steel and plated externally in nickel. A detachable heavy steel mounting bracket and screws are included. G 3/8 BSPP threads.

  • Heat Transfer: 4.0 kW (13,600 BTU/hr) (@5LPM, Delta between inlets = 20°C)
  • Design Pressure: 15kgf/cm2 (213 PSIG)
  • Design Temperature: -100°C (-148°F) min, 200°C (392°F) max
  • Number of Plates: 12
  • Channel Plate Material: SUS304 Stainless Steel
  • Brazing Material: Copper

 


General
Weight 2.50 lb (1.13 kg)
Materials SUS304, Copper, Nickel
Max Pressure @ 25°C 20kgf/cm2 (284.5psi)
Max Temperature 200°C (392°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
hxp-193_g2.gif

hxp-193_g3.gif

hxp-193_g1.gif

3D Model - hxp-193.step.zip
Diagram - hxp-193_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.