Koolance will be closed Nov. 24-25th for the Thanksgiving holiday. Orders placed after 12PM Pacific on Wed., Nov. 23rd will ship on Monday, Nov. 28th.close
Currency

AMD G34 Bolts for CPU-360/370/380

RoHS Certified
SKU: BLT-CPAMDG34
Availability: In Stock

Orders for FedEx placed in the next 10 hours, 0 minutes ship today.
Price:
1 at $1.99
5 at $1.92
10 at $1.86
25+ at $1.79
Qty:   Add to Cart


   - OR -   

Threaded mounting bolts for the Koolance CPU-360, CPU-370, and CPU-380 to fit socket AMD G34 processors with a fixed back plate (such as with the Supermicro MBD-H8SGL-F-O). These two bolts screw directly into the stock motherboard backplate.

General
Weight 0.05 lb (0.02 kg)
Tags: CPU, Adapter,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.