Categories

 
Currency

Flow Meter Frequency Adapter

Part No. ADT-FM03 In-Stock Icon In Stock Fedex orders placed now will ship on April 26th.
$27.99
Volume Pricing
Qty 1 : $27.99/ea
5 : $27.06
10 : $26.14
25+ : $25.21
REACH Certified

The Koolance Frequency Adapter multiplies INS-FM16, INS-FM17N, INS-FM18, or INS-FM19 flow meter RPM signals to allow readability by many fan tachometer headers (INS-FM14 not supported). A small green power LED on the unit blinks according to flow meter rotation rate.

The flow meter RPM reading is intended to allow fan detection software to enable the appropriate alarm or shutdown procedure if the flow meter impeller stops rotating. The "RPMs" represent approximate coolant flow rate in mL/min and not the flow meter's revolutions.

For accuracy, set the ID switch to either 10/13 (for 10mm or 13mm ID) or 6mm depending on your tubing internal diameter. The "Off/Sync/On" switch activates the internal LED lighting for INS-FM16 flow meters.


General
Weight 0.15 lb (0.07 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.