Shopping Cart

0 item(s) - $0.00

Currency

VID-NX470 Water Block (NVIDIA GeForce GTX 470/465 Video Card)

RoHS Certified
SKU: VID-NX470
Released: 29 March 2010
This product is archived and displayed for information only. It is no longer available for purchase.

The Koolance VID-NX470 is a combined GPU and memory block for water cooling NVIDIA GTX 470 and GTX 465 video cards in single and multi video configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nickel plating. The cooler targets all primary heat-producing regions of the GTX 470, including the voltage regulators. The top stainless steel cover plate protects an acrylic lid.

Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.

General
Weight 2.00 lb (0.91 kg)
Materials
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, Acrylic, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.