AMD G34 Bolts for CPU-360/370/380
Part No. BLT-CPAMDG34
In Stock
Fedex orders placed now will ship on April 19th.
Threaded mounting bolts for the Koolance CPU-360, CPU-370, and CPU-380 to fit socket AMD G34 processors with a fixed back plate (such as with the Supermicro MBD-H8SGL-F-O). These two bolts screw directly into the stock motherboard backplate.
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected