Koolance will be closed Nov. 24-25th for the Thanksgiving holiday. Orders placed after 12PM Pacific on Wed., Nov. 23rd will ship on Monday, Nov. 28th.close
Currency

VL3N Quick Disconnect No-Spill Coupling, Pair w/ L-Bracket for ID 10mm (3/8in)

RoHS Certified
SKU: VL3N-10BKT
Released: 12 July 2010
This product is archived and displayed for information only. It is no longer available for purchase.

ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Koolance quick disconnect no-spill couplings with L-bracket. Fittings feature hose barbs on the inside for ID 10mm (3/8in) tubing and VL3N male fittings on the outside (for connection with female VL3N). The quick-disconnects enable the convenient connection and disconnection of external devices such as a Koolance Exos. The fittings are nickel-plated brass.

NOTE: Installing this product into a PCI slot can require bending or filing of the surrounding metal slot dividers. 13.5mm in height is required for each fitting.

General
Weight 0.32 lb (0.15 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - vl3n_o0.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.