Currency

RP-401X2 Single 5.25in Reservoir for 1-2 PMP-400 Pumps, Rev.1.1

RoHS Certified
SKU: RP-401X2
Availability: In Stock

Orders for FedEx placed in the next 5 hours, 1 minutes ship today.
Price:
1 at $99.99
10 at $97.44
25 at $94.90
50 at $92.35
100 at $91.59
250 at $90.32
500+ at $89.55
Qty:   Add to Cart


   - OR -   
Add Pumps?
Add Fittings?

Easily combine Koolance's compact high pressure pumps into dual or serial/redundant loops! RP-401X2 is a single 5.25" bay reservoir designed for one or two Koolance PMP-400 pumps (not included). Using a convenient bottom plug, the front reservoirs can be separated or combined without disassembling the unit. Top fill ports are available for each reservoir.

Machined from a solid piece of acetal for maximum reliability, the RP-401X2 has a thick acrylic window, front aluminum bezel, and stainless steel bottom covers. Two sets of G 1/4 BSPP (parallel) thread inlet and outlets appear on the back, designated "P1" and "P2" for each pump. If one pump is used, an acetal blocker is included to occupy the second pump location.

There are two pre-drilled holes for optional 3mm LEDs above the acrylic window. CD bay mounting screws and pump attachment hardware are included. Capacity per reservoir = approx. 2.7 fl oz (80ml). Weight without pumps = 1.75 lbs (0.8kg). Total dimensions = 5.8" (14.8cm) W x 5.4" (13.6cm) L x 1.7" (4.2cm) H.

General
Weight 1.75 lb (0.79 kg)
Max Pressure @ 25°C 1.5kgf/cm2 (21.3psi)
Max Temperature 60°C (140°F)
Reservoirs
Capacity 160mL (5.4 fl oz)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.