Currency

MB-ASSTX79 Water Block (ASUS Sabertooth X79 Motherboard)

RoHS Certified
SKU: MB-ASSTX79
Released: 19 December 2011
This product is archived and displayed for information only. It is no longer available for purchase.

(Motherboard and CPU block are not included.) The MB-ASSTX79 water block is designed exclusively for the ASUS Sabertooth X79 motherboard. It includes two custom water blocks for the primary chipset and VRM. Materials are copper with anti-corrosive nickel plating, and an acetal body. G 1/4 BSPP fitting threading.

General
Weight 1.25 lb (0.57 kg)
Materials Nickel-Plated Copper, Nickel-Plated Brass, POM Acetal, Stainless Steel, EPDM

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.