Categories

 

HD-50-L06 Water Block (Hard Drive) [06mm, 1/4in ID]


RoHS Certified
SKU: HD-50-L06
Released: 10 January 2005

This product is archived and displayed for information only. It is no longer available for purchase.

ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

The HD-50-L06 utilizes Koolance's patented Hydra-Pak soft cooler technology. While substantially reducing the cooler's weight, the Hydra-Pak also eliminates the need for thermal encapsulate required by earlier coolers.

The hard drive liquid cooler captures heat from the spindle motor and printed circuit boards of a single IDE, SATA, SCSI, or SAS drive. For a better understanding of compatibility, please click here.

General
Weight 0.30 lb (0.14 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.