Currency

VID-AR697 Water Block (AMD Radeon HD 6970/6950 Video Card), Rev.1.1

RoHS Certified
SKU: VID-AR697
Released: 21 December 2010
This product is archived and displayed for information only. It is no longer available for purchase.

The Koolance VID-AR697 is a full coverage video block for water cooling AMD Radeon HD 6970 and HD 6950 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nickel plating.

Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.

General
Weight 2.00 lb (0.91 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.