Thermal Padding, 0.5mm Thick
Part No. PAD-VD05
In Stock
FedEx orders placed in the next 8 hrs, 21 mins ship today.
Uncut thermal padding used in some Koolance VID-series water blocks. One 10cm x 10cm (3.9" x 3.9") sheet of 0.5mm thick material is included. Thermal conductivity = 1.5 W/mK.
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected