Categories

 
Currency

CPU-390I Water Block, Acrylic Top (Intel Processor)

[Replaced By CPU-400I]
Part No. CPU-390I This product is archived and displayed for information only. It is no longer available for purchase. Released: 20 June 2016

Koolance's CPU-390 redefines thermal performance again with an all-new 0.17mm microfin process and internal flow optimizations. Versions are available with acrylic and copper tops.

CPU-390I features a microfin nickel-plated copper cold plate, acrylic top, and thick steel mounting bracket. Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm (3/4in) OD compression style. Please select the desired fitting type for this base model (it does not include fittings). The CPU-390I/CI support most boards using the following processors:

  • Intel socket LGA 2066
  • Intel socket LGA 2011 / 2011-v3 (Square ILM only)
  • Intel socket LGA 1150
  • Intel socket LGA 1151
  • Intel socket LGA 1155 / 1156
  • Intel socket LGA 1366 (may require BLT-CPASZD12 for fixed motherboard back plates)
  • Intel socket LGA 775

General
Weight 0.50 lb (0.23 kg)
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 80°C (176°F)
Wetted Materials Nickel-Plated Copper, Stainless Steel, PMMA Acrylic, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.