Categories

 

VID-NX1080 Water Block, Acrylic (NVIDIA GeForce GTX 1080 and 1070 Video Cards)

Part No. VID-NX1080A In-Stock Icon In Stock FedEx orders placed in the next 3 hrs, 52 mins ship today.
$129.99   $87.95
RoHS Certified
Add Related Products
BSPP Fittings

The Koolance VID-NX1080 is a full coverage video block for water cooling NVIDIA reference GeForce GTX 1080 and GTX 1070 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nickel plating. This version has an acrylic top with holes for LED lights (not included). Thermal interface material and mounting hardware are included. Tube fitting threads are G 1/4 BSPP.

An optional full coverage back plate is also available for this water block. For multiple card configurations, video connectors are available.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.


General
Weight 2.25 lb (1.02 kg)
Materials Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, Acrylic, POM Acetal, EPDM
Max Pressure @ 25°C 1.5kgf/cm2 (21.3psi)
Max Temperature 80°C (176°F)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.