Categories

 
Currency

Hose Spring Clamp for OD 5mm (3/16in)

[Replaced By CLM-03N-10P]
Part No. CLM-03N This product is archived and displayed for information only. It is no longer available for purchase. Released: 10 April 2018
OD: 5mm (0.197")
Intended Tubing Size

Reusable constant tension spring hose clamp for connecting 5mm (3/16in) OD tubing to Koolance barbed fittings.


General
Weight 0.00 lb (0.00 kg)
Wetted Materials Nickel-plated steel
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
3D Model - clm-03n.step.zip

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.