Categories

 

QD3H Male Quick Disconnect No-Spill Coupling, Panel Barb for ID 10mm (3/8in), Stainless Steel

Part No. QD3H-M10-P-SS In-Stock Icon In Stock Fedex orders placed now will ship on July 16th.
$41.99
Volume Pricing
10 : $39.27
25 : $38.36
50 : $36.54
100 : $34.73
250 : $34.27
500 : $33.82
1000+ : $33.36
RoHS CertifiedREACH Certified
ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

Koolance patented quick disconnect no-spill coupling with automatic shutoff. 10mm (3/8in) ID male panel-mountable hose barb with clamp for 13mm (1/2in) OD. It will only fit a Koolance QD3H female quick disconnect.

After pulling the ring on the female QDC side, the quick-disconnect fittings will separate. Liquid on both sides will be automatically obstructed with approximately 0.2ml freed. Coolant volume lost upon disconnection will rise with internal pressure higher than 10kgf/cm2 (142psi).


General
Weight 0.13 lb (0.06 kg)
Materials SUS 316, EPDM
Max Pressure @ 25°C 12kgf/cm2 (170.7psi)
Max Temperature 100°C (212°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
qd3h_g1.png

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.