EHX-1050BK External 1kW Radiator and Fans/Enclosure, Black


SKU: EHX-1050BK
Released: 04 August 2006

This product is archived and displayed for information only. It is no longer available for purchase.

ID: 10mm (3/8")
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size

ATX computer case not included.

Missing out on 1000W of liquid cooling because you would like to keep your case? The Koolance EHX-1050 is a triple 120mm externally mounted radiator, intended for use with the Koolance 5.25" bay RP-1000 reservoir and pump.

The EHX-1050 features the same dual-pass heat exchanger, brushed aluminum shroud, and fans as the Koolance PC4-1000 1kW series systems. But it also comes with a highly adjustable bracket and lightweight aluminum enclosure for external mounting behind practically any ATX computer chassis. All that is required is a side panel with at least two rear mounting screws. 10mm (3/8in) ID quick disconnect shut-off valves are included with the L-bracket.

The versatility of the EHX-1050 comes from it's adjustable bracket. It is hinged for easy access to the computer. The EHX-1050 can be mounted from 3" to 5" (7-13cm) behind the computer for cable clearance. At only 16.5" (42cm) tall, even smaller ATX chassis can accommodate it. The EHX-1050 can be mounted vertically from ground level up to 10" (25.4cm) high on taller computers, and shifted 1.25" (3.2cm) left and right to remain centered behind the chassis.

General
Weight 10.00 lb (4.54 kg)
Materials Aluminum
Radiators
Fan Capacity 3 x 120mm
Fins Per Inch (FPI) 18
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Tags: Radiator, Drop-In,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.