Categories

 
Currency

EX2-752BK (Exos-2 LX) Liquid Cooling System, Black

[Replaced By EX2-755]
Part No. EX2-752BK This product is archived and displayed for information only. It is no longer available for purchase. Released: 28 September 2006

The Exos-2 LX expands performance by tripling the coolant flow rate over the standard Exos-2 with the PMP-400 pump. This also better assists systems with multiple blocks, splitters, and other components that naturally reduce flow and pump pressure.

Dual 120mm radiator fans, a more powerful pump, reservoir LED lighting, and vastly improved display functionality are now available in an external unit! Like previous Exos, the system will connect with any PC through a standard rear card slot.

NOTE: The included Exos Slot Adapter will accommodate tubing up to 3/8in (10mm) ID, 1/2in (13mm) OD. If using 1/2in (13mm) ID tubing, Koolance recommends the BKT-PCI-G with your preferred fittings.

  • Variable pump speed via the front display
  • Rear G 1/4 BSPP inlet and outlet fitting sockets
  • Radiator fan speeds adjust automatically, or with 10 manual levels
  • Blue reservoir LED lighting
  • Top coolant fill plug
  • Variable safety shutdown temperature
  • Adapted power connection - does not require an AC power outlet
  • Optional attachment strap for systems "on the go"

General
Weight 14.15 lb (6.42 kg)
Cooling Systems
Display Type LED
Fans 2 x 120mm (180CFM)
Max Flow Rate (10-13mm ID) PMP-400 @ 12V
Power Source 12 VDC
Radiator Aluminum
Temperature Sensors 50K Thermistors
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.