Categories

 
Currency

VID-205-L06 Water Block (GeForce 7800/7900/7950, Radeon 1800/1900/1950 Video Card) [06mm, 1/4in]

Part No. VID-205-L06 This product is archived and displayed for information only. It is no longer available for purchase. Released: 19 October 2006
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

The VID-205-L06 is a combined GPU and memory cooler for high-end video cooling. It is designed for GeForce 7800, 7900GTX, 7950GT, and Radeon X1800/1900/1950 series video cards, in AGP, PCI-Express, and dual video configurations (compatibility link below).

The VID-205-L06 will also work on most GT, LE, Ultra, GS, and XT versions of the 6800. Please note the VID-205-L06 will not work with regular GeForce 6800, or 7800GS card.

Installation is simple, with 360-degree rotational fittings and a tool-less mounting bracket. The VID-205-L06 combines a gold-plated high density solid copper chipset cooler, and anodized aluminum memory cooler.

NOTE: If there are rear memory modules on your card, the original heat spreader can be kept (attached with thermal tape or adhesive, if not screws). Otherwise, additional self-adhesive video RAM heat sinks are available from Koolance.


General
Weight 0.75 lb (0.34 kg)
Wetted Materials Gold-Plated Copper, Engineering Resin, Silicone, Anodized Aluminum, Nickel-Plated Brass
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.