Categories

 

Dual VID Connector, 1 Slot Spacing

[Replaced By CNT-VDA2]
Part No. CNT-VD2 This product is archived and displayed for information only. It is no longer available for purchase. Released: 17 January 2007

Direct connection fitting for supported Koolance VID coolers (VID-280/282/290, etc.) in series or parallel. CNT-VD2 is for SLI or CrossFire setups that span three card slots (one in between is bypassed). Koolance VID water blocks occupy the same slot as the video card.

G 1/4 BSPP threading, nickel-plated brass with compression fittings and gaskets. Will work with any hose diameter going in and out of the Koolance video coolers.


General
Weight 0.20 lb (0.09 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - cnt-vd2_d1.gif
Diagram - cnt-vd2_d0.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.