GPU-200 Cold Plate, 45mm x 45mm (1.8in x 1.8in)
Availability: In Stock
| 1 at
$39.99 | |
2 at $38.34 | |
5 at $36.69 | |
10+ at $35.04 |
The GPU-200 is a general-purpose block with a square peg array internal structure. The cooling area footprint is 45mm x 45mm (1.8in x 1.8in). Materials include a copper cold plate, brass top, anti-corrosive nickel plating, and EPDM o-ring. G 1/4 BSPP (parallel) thread.
The included bracket adjusts for diagonal mounting hole distances from approximately 65mm to 124mm (2.56in to 4.9in).
| Cold Plates | |
| Flow Resistance @ 5LPM (10-13mm ID) | 0.049kgf/cm2 (0.7psi) |
| Thermal Resistance @ 5LPM (Approx.) | 0.07°C/W |
| General | |
| Weight | 0.50 lb (0.23 kg) |
| Materials | Nickel-Plated Copper, Nickel-Plated Brass, EPDM |
| Max Pressure @ 25°C | 10kgf/cm2 (142.2psi) |
| Max Temperature | 100°C (212°F) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |

Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.