Categories

 
Currency

VL2 Quick Disconnect Low-Spill Coupling, Male Threaded

Part No. VL2-MG This product is archived and displayed for information only. It is no longer available for purchase. Released: 05 January 2008

Koolance patented quick disconnect coupling with automatic shutoff. G 1/4 BSPP (parallel) thread male fitting for screwing directly into a water block or other component. It will only fit a Koolance VL2 female quick disconnect.

After a quarter twist, the quick-disconnect fittings will separate. Liquid on both sides will be automatically obstructed with only 0.5-1mL freed.


General
Weight 0.04 lb (0.02 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - vl2-mg_d0.gif
Diagram - vl2-mg_o0.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.