4-Fan Wiring Harness, 3-Pin
Part No. CBL-NX006P
In Stock
Fedex orders placed now will ship on April 25th.
Four 3-Pin female fan connections combine into a single 3-pin male connection. For combining or extending radiator fans. One of the connections features a tachometer wire that is extended to the male connection. Approximately 24" (31cm) long.
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected