Categories

 
Currency

CHC-122 Water Block (Motherboard Chipset)

Part No. CHC-122 This product is archived and displayed for information only. It is no longer available for purchase. Released: 07 March 2008

The CHC-122 has improved heat transfer over the earlier CHC-120. It is designed to provide high efficiency liquid cooling for motherboard northbridge chipsets. Versatile mounting hardware allows the CHC-122 to cool almost all types of mainboards, or heat sources up to approximately 175W. Materials include a solid high-density copper cold plate, brass top, and anti-corrosive nickel plating. G 1/4 BSPP fitting threading.

On certain motherboards, the CHC-122 may conflict with PCI-Express cards if placed on a southbridge chipset (due to the fittings). The CHC-125 is instead recommended. Also note that hose barb fittings should be used with the CHC-122 because of its small footprint. Compression fittings will generally not fit.


General
Weight 0.25 lb (0.11 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 5kgf/cm2 (71.1psi)
Max Temperature Tolerance 100°C (212°F)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.