Fitting Body, 5-Way Brass, G 1/4 BSPP
Part No. SPL-XUFY5B
In Stock
Fedex orders placed now will ship on April 26th.
$10.49
Volume Pricing |
---|
Qty 1 : $10.49/ea |
10 : $9.98 |
25 : $9.81 |
50 : $9.47 |
100 : $9.13 |
250 : $9.04 |
500 : $8.96 |
1000+ : $8.87 |
Extensible fitting bodies can be used to build such things as: splitters, tubing size adapters, drain valves, inline temperature sensors, elbow fittings, and more. This product has five G 1/4 BSPP (parallel) threads and includes two G 1/4 BSPP plugs. Made of nickel-plated brass.
General | |
Weight | 0.30 lb (0.14 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 15kgf/cm2 (213.4psi) |
Max Temperature Tolerance | 120°C (248°F) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
3D Model - spl-xufy5b.step.zip
Diagram - spl-xufy5b_d1.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected