Koolance will be closed Nov. 24-25th for the Thanksgiving holiday. Orders placed after 12PM Pacific on Wed., Nov. 23rd will ship on Monday, Nov. 28th.close
Currency

INS-FM17N Coolant Flow Meter

RoHS Certified
SKU: INS-FM17N
Availability: In Stock

Orders for FedEx placed in the next 23 hours, 9 minutes ship on our next business day.
Price:
1 at $19.99
10 at $19.39
25 at $18.78
50 at $18.18
100 at $18.00
250 at $17.70
500+ at $17.52
Qty:   Add to Cart


   - OR -   
Add Frequency Adapter?
Add Fittings?

Koolance's inline flow meter provides a visual and electronic indicator of real-time coolant flow rate. Uses G 1/4 BSPP threads.

A frequency circuit (sold separately) multiplies the RPM signal to allow it to be read by most fan tachometer headers (such as those found on ATX motherboards). This signal is intended to allow fan detection software (including BIOS) to enable the appropriate alarm or shutdown procedure if the flow meter impeller stops rotating. The "RPMs" represent approximate flow meter coolant in mL/min, and not revolutions.

Wire length is about 28" (70cm). Primary materials are nickel-plated brass and acrylic.

Flow Meters
Accuracy (Approx.) +/-5%
Flow Rate Range 1.0-15 LPM (15.6-240 GPH)
General
Weight 0.13 lb (0.06 kg)
Materials Nickel-Plated Brass, Brass, PMMA Acrylic, Stainless Steel, POM Acetal, Plastic, SmCo5
Max Pressure @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature 70°C (158°F)
Min Temperature 0°C (32°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
ins-fm17_g1.gif

ins-fm17,18_g1.gif

Tags: Flow Meter,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.