INS-FM17N Coolant Flow Meter, Reed Switch
Part No. INS-FM17N
In Stock
FedEx orders placed in the next 8 hrs, 6 mins ship today.
$23.99
Volume Pricing |
---|
Qty 1 : $23.99/ea |
10 : $23.28 |
25 : $22.57 |
50 : $21.86 |
100 : $21.65 |
250 : $21.30 |
500+ : $21.08 |
Add Related Products
Frequency Adapter
BSPP Fittings
BSPP Fittings
Flow Meters | |
Accuracy (Approx.) | +/-5% |
Flow Rate Range | 1.0-20 LPM (15.6-317 GPH) |
General | |
Weight | 0.13 lb (0.06 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
Max Temperature Tolerance | 70°C (158°F) |
Min Storage Temperature (*No Freezing) | 0°C (32°F) |
Wetted Materials | Nickel-Plated Brass, PTFE, PMMA Acrylic, Stainless Steel, POM Acetal, PBT, SmCo5 |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected