Categories

 
Currency

Compression Fitting for 13mm x 19mm (1/2in x 3/4in)

[Replaced By FIT-V13X19]
Part No. NZL-V13-19KG This product is archived and displayed for information only. It is no longer available for purchase. Released: 01 October 2008
ID: 13mm (1/2")
OD: 19mm (3/4")
Wall: 3mm (1/8")
Intended Tubing Size

Single 1/2in (13mm) ID, 3/4in (19mm) OD, G 1/4 BSPP (parallel) thread fitting.


General
Weight 0.09 lb (0.04 kg)
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Brass, Nickel Plating, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.